Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hammer-head screw
Version 1
System 28
Main material
steel
Surface finish body
electro zinc-plated
D=Thread
M6
L=Length
40
C
10
K
4
L1
22
Recommended tightening torque Nm
10
UNSPSC Code
39121450
max. recommended load by tension kN
4,6
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The hammer-head screws have been specially developed for use with mounting rails.
Material
Steel.
Version
electro zinc-plated.
Grade 8.8
Note
The hammer-head screw can be inserted into the mounting rail at any point. By turning it through 90°, the rounded head of the screw grips securely in the slot and prevents it from twisting. The hammer-head screw can be slid along the slot of the mounting rail as required, permitting flexible positioning. A slot in the end of the thread indicates the correct alignment of the screw head in the mounting rail.

The large contact area of the screw head in the mounting rail ensures high stability and load-bearing capacity.

Suitable for System 28 mounting profiles (28/15 and 28/28).
Assembly
Observe the profile permissible load As a rule, the permissible loads for mounting rails are lower than those for screws.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought