Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Cap nut
Version 1
high form
DIN
DIN 1587
Main material
stainless steel A2
Surface finish body
bright
D=Thread
M14
SW=key width
22
D1
20
E
23,9
G
7,3
Grade
min. 70
H
25
M
11
R
10
T min.
17,65
UNSPSC Code
31161513
W
4
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel grade 6, bright or electro zinc-plated
Stainless steel min. A2-70, bright.
Stainless steel min. A4-70, bright.
Note
Cap nuts are mainly used for decorative screw connections. The cap nut covers and protects the thread end. They are also used to protect against sharp edges on machines, equipment, fitness equipment and wherever people or objects could be injured or damaged by an exposed thread end.
The quality of the cap nuts corresponds at least to the specified value, but can also be higher.
Technical Data
The design type, whether thread run-out or thread undercut, is at the discretion of the manufacturer irrespective of the thread size, as per DIN 1587:2021-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought