Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hexagon head bolt
Version 1
Hygienic Usit®
Form
A
Form definition
low head, without shank
Product type
screw
Main material
stainless steel
Surface finish body
polished
D=Thread
M4
L=Length
10
SW=key width
7
D1
10,8
K
5,2
Kind of fastening
hex head
Packaging type
bulk materials
R
0,45
Steel code
1.4404
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
A cavity-free seal can only be assured in combination with the Hygienic USIT® seal and shim washer. The polished screws have a surface finish of Ra < 0.8 µm. Furthermore, internal transitions have an angle > 135°, which minimises the adhesion of dirt particles and ensures easy cleaning.

Hex head bolts with low head for Hygienic USIT® seal and shim washers are ideal for fastenings in sterile areas and also conform to EHEDG regulations, which is confirmed with the relevant certificate.
Material

Stainless steel 1.4404.

Version
Polished.
Note

The EHEDG certificate is only valid when a specifically matched Hygienic USIT® seal and shim washer 07300-03 is used.

Accessory
Hygienic USIT® sealing and shim washer 07300-03.
Hexagon cap nut with collar 07280-10.
Plier wrench with protective jaws 06661-15.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought