Hexagon nut steel phosphated 07210-02-1224
- Can be used as lock nuts
- steel
- Galvanised or phosphated
Sales unit
€1.84
plus sales tax
Added to your shopping cart
Designation
Hexagon nut
DIN
DIN 934
Product type
nut
Main
material
steel
Surface finish
body
phosphated
D=Thread
M24x2
H=Height
18
SW=key width
36
E
39,6
Kind of fastening
hex head
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Galvanised or phosphated.
Note
The hex nuts can be used as lock nuts for levelling feet.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.