{"product":{"productId":"agid.36861","price":4.21,"name":"Hexagon head bolts, stainless steel in Hygienic DESIGN "},"currency":"EUR"}
Material
Stainless steel 1.4404.
Version
Polished.
Show more
Show less
Description
Material
Stainless steel 1.4404.
Version
Polished.
Note
The surface of the hexagon head bolt is polished and, with regard to design optimised for the use in hygienic environments.
The bolt head is convex on the top face and the collar has a conical formed top surface.
Instead of troublesome embossing or indentations, the bolt head is smooth with a surface finish of Ra 0.8 µm.
Dirt and residue from products or cleaners seldom adheres and easy cleaning is ensured.
The bolt head is convex on the top face and the collar has a conical formed top surface.
Instead of troublesome embossing or indentations, the bolt head is smooth with a surface finish of Ra 0.8 µm.
Dirt and residue from products or cleaners seldom adheres and easy cleaning is ensured.
Accessory
For damage-free tightening and loosening of the screw we recommend the open-end spanners together with the protective caps (96661-03).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.