Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hexagon nut
DIN
DIN 934
Product type
nut
Main material
steel
Surface finish body
bright (black)
D=Thread
M5
G=thread / for thread
M5
H=Height
4
SW=key width
8
E
8,79
Grade
8
Kind of fastening
hex head
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Steel grade 8, bright or galvanised.
Steel grade 10, bright or galvanised.
Steel grade 12, bright.
Note
The grade of a nut must always be the same or higher than the grade of a bolt. That is, bolts in grade 8.8 are always paired with a nut in grade 8 (or higher, but never lower).
The maximum nut height H max. is shown in the table.
On request
DIN ISO 272 spanner sizes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought