Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hexagon nut
Version 1
1,5xD high
DIN
DIN 6330
Product type
nut
Main material
steel
Surface finish body
bright (black)
D=Thread
M12
G=thread / for thread
M12
H = 1,5 x D
18
H=Height
18
SW=key width
19
D1
14
E
21,9
Grade
10
Kind of fastening
hex head
R
17
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel or stainless steel A2.
Version
Steel grade 10, bright (black) or galvanised, blue-passivated.
Stainless steel A2-70, bright
Note
These hexagon nuts can be used with the conical seats 07420 Form D and G.
07260-808 = A4 stainless steel.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought