Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hexagon nut
Version 1
with ball seats
Product type
nut
Main material
steel
Surface finish body
black oxidised
D=Thread
M8
G=thread / for thread
M8
H=Height
15
SW=key width
13
D1
18
Kind of fastening
hex head
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel or stainless steel A2.
Version
Steel version:
tempered to 900 N/mm², black oxidised.
Stainless steel version:
tempered to 900 N/mm², bright.
Note
Captive components (one-piece).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought