Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hexagon nut
Version 1
1,5xD high
DIN
DIN 6331
Product type
nut
Main material
QT steel
Surface finish body
bright
D=Thread
M22
G=thread / for thread
M22
H = 1,5 x D
33
H=Height
33
SW=key width
34
A
6
D1
40
Grade
10
Kind of fastening
hex head
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
QT steel, stainless steel A2 or A4.
Version
Steel grade 10, bright.
Stainless steel bright.
Note
The bright steel hex nuts can become a gray-black surface through the tempering.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought