Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hexagon nut
Version 1
with unloseable washer
Product type
nut
Main material
QT steel
Surface finish body
tempered, black oxidised
Component material
polyamide
D=Thread
M12
G=thread / for thread
M12
H=Height
22
SW=key width
18
A
8
A1
4
A2
7
D1
24
D2
25,7
D3
12,5
E
20,8
Grade
10
Kind of fastening
hex head
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Hex nut and washer carbon steel.
Retaining ring PA 6 black.
Version
Hexagonal nut and washer tempered, black oxidised.
Hexagonal nut grade 10.
Advantages
We bring together what belongs together. A nut and washer in a single unit.
- A compact unit.
- The washer is permanently attached to the hexagonal nut by a retaining ring.
- Components such as expensive special claw clamps, clamping disks, flanges etc. are protected by the hex nut with washer. The reduced wear leads to cost advantages.
- Other cost advantages in procurement - a single ordering process where previously two were required.
Drawing reference
1) hexagonal nut
2) retaining ring
3) washer
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought