Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hexagon nut
Version 1
with clamping element
DIN
similar to DIN 980
Form
V
Product type
nut
Main material
stainless steel A2
Surface finish body
bright
D=Thread
M8
G=thread / for thread
M8
H=Height
6,5
SW=key width
13
E
14,38
Grade
70
Kind of fastening
hex head
M
4,4
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel or stainless steel A2.
Version
Electro zinc-plated steel.
Bright stainless steel.
Note
Hexagon nuts with thread lock DIN 980, Form V (all-metal nut, one piece).

The maximum nut height H max. is shown in the table.
The form and dimensions of the stainless steel versions are the same as for DIN 934 with additional crimping.
Drawing reference
a) Steel
b) Stainless steel
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought