Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
KL Retainer
Version 1
for shafts
Product type
ring
Main material
spring steel
Surface finish body
galvanised
D1=For diameter
6
D2=Slot diameter
5
A
10,6
B
6,8
B1
11,25
H
0,5
H1
3,5
L
3
M
0,74
UNSPSC Code
31163205
Z
1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Spring steel
Version
Galvanised.
Note
KL retainers prevent axial movement on shafts, axles and bolts with a groove or slot. For connections that need to be frequently and quickly released.

Quick and easy assembly and disassembly is possible both with and without assembly tools.
Accessory
Pin with groove for circlip suitable for clevises 27621-01.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought