Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Linchpin
DIN
similar to DIN 11023
Main material
steel
Surface finish body
electro zinc-plated
D=diameter
4,5 +0,3/-0,2
L=Length
32
B max.
36
B1 max.
11,5
B2 max.
7
B3
11,5
D1 min.
2,5
H max.
18
Nominal size
5x32
UNSPSC Code
31161604
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Steel electro zinc-plated.
Note
Linch pins are used to e.g. secure bolts, tubes and shafts. Linch pins can be manually installed and removed without extra tools in the shortest time.
The appearance of the linch pins may differ from those shown in the drawing and illustration.
The nominal size 21x45 is preferred for connecting parts of three-point mounted appliances.
For dimension B max. it must be possible to flip the spring clip over the axle or shaft without hindrance.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought