Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Bolt
Version 1
with head
ISO
2341
Form
B
Form definition
with split pin hole
Main material
steel
Surface finish body
electro zinc-plated
D1=Pin diameter
16
A
44
D3
25
D4
4
K
4,5
UNSPSC Code
31161613
W
6
Z1
3
Z2
1,6
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
electro zinc-plated.
Note
Pin with hole for split pin. Secured with split pins.

ISO 2341 Form B with hole for split pin. Pin diameter with tolerance zone h11.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought