Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Lock screw
Product type
screw
Main material
QT steel
Surface finish body
tempered, black oxidised
B=Thread length
30
D=Thread
M8
G=thread / for thread
M8
L=Length
40
D1
25
Grade
8.8
K
16
Kind of fastening
spindle
S
8,5
Steel code
1.1191
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel 1.1191
Version
Tempered to 8.8 and black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought