Screw rounded head stainless steel A2 bright 07174-02-2104X12
Sales unit
€1.05
plus sales tax
Added to your shopping cart
Designation
Screw
Version 1
rounded head
DIN
similar to DIN 34805-2
Form
B
Form definition
with hexalobular socket and collar
Product type
screw
Main
material
stainless steel A2
Surface finish
body
bright
D=Thread
M4
G=thread / for thread
M4
L=Length
12
TX=Internal drive
20
D1
9,4
Grade
70
K
2,45
Kind of fastening
hexalobular socket
Lg
max.
2,1
Ls
min.
0
UNSPSC Code
31161502
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or stainless steel A2.
Version
Steel grade 10.9, electro zinc-plated.
Stainless steel A2-70, bright
Stainless steel A2-70, bright
Note
DIN 34805-1 - Form A: Screws with flattened pan head and hexalobular socket.
DIN 34805-2 - Form B: Screws with flattened pan head, collar and hexalobular socket.
DIN 34805-2 - Form B: Screws with flattened pan head, collar and hexalobular socket.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.