Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Shim ring
DIN
DIN 988
Product type
washer
Main material
stainless steel A2
Surface finish body
bright
D1=Internal diameter
8
D2=Outside diameter
14
G=thread / for thread
M8
H=Height
1
Kind of fastening
bore
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Stainless steel A2.
Version
Bright.
Note
With shim washers, an existing axial backlash can be significantly reduced. They are available with a thicknesses from 0.1 mm. Any thicknesses can made by combining several shim washers.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought