Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Shoulder screw
Form
A
Product type
screw
Main material
QT steel
Surface finish body
tempered, black oxidised
Surface finish component
ground
B=Thread length
22
G=thread / for thread
M12
L=Length
65
SW=key width
10
A
12
C
18
D
M12
F
77
K
12
Kind of fastening
hexagon socket
Tightening torque max. Nm
88
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Tempered, black oxidised.
Precision diameters ground.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought