Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Shoulder screw
Version 1
with seating
ISO
similar to ISO 7379
Product type
screw
Main material
steel
Surface finish body
tempered
B=Thread length
7
D1=Diameter
4
SW=key width
2
D
M3
D2
7
Grade
12.9
K
3
Kind of fastening
hexagon socket
L1
5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel or stainless steel A2.
Version
Grade 12.9. Shaft OD ground and bright.
Bright stainless steel or tempered steel.
Note
Hexagon socket head shoulder screws are precision construction elements for many applications. As they can simplify complicated constructions, they are frequently chosen as the most cost-effective solution. Shoulder screws provide the decisive rationalising effect required today.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought