Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hexagon head shoulder screw
Version 1
with long thread
DIN
similar to DIN 609
Main material
steel
Surface finish body
tempered and ground
D1=Diameter
9
D=Thread
M8
L=Length
55
SW=key width
13
E
14,38
K
5,3
Lg max.
39,6
Ls min.
36
UNSPSC Code
31161501
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Hardened, grade 8.8, ground shank.
Note
Shoulder screws are used if the screw connection is subjected to transverse forces or if workpieces must be positioned relative to each other.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought