Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Slotted nut
DIN
DIN 981
Main material
steel
Surface finish body
bright
B=slot width
3
D1=Thread
M12x1
D2=Outside diameter
22
H=Height
4
D3
17
Steel code
1.0503
T
2
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.

Stainless steel A2.
Version
Stainless steel, bright.
Steel, bright.
Steel galvanised.
Note
The slotted round nuts are mainly used to fasten bearings to a shaft.
The slotted round nuts can also be used to secure gear wheels, pulleys and other machine components.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought