Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Snapper
Version 1
with compression spring
DIN
DIN 6310
Main material
QT steel
Surface finish body
black oxidised
L=Length
80
B
14
D
6
D1
8
H
15
H1
9
H2
14
H3
7
L1
30
L2
22
L3
5
L4
14
L5
23
L6
60
M
5
R
4
Steel code
1.2067
T
5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel 1.2067
Version
Black oxidised, snapper nose hardened (see grey region).
Note
The spring is supplied.
Spring dimensions:
Ø 4.8 x 14
Ø 5.8 x 17
Ø 7.3 x 21
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought