Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Socket head screw
Version 1
with hexagon socket
DIN EN ISO
DIN EN ISO 4762
Product type
screw
Main material
steel
Surface finish body
bright (black)
D=Thread
M5
G=thread / for thread
M5
L=Length
50
DK
8,5
E
4,58
Grade
8.8
K
5
Kind of fastening
hexagon socket
Lg max.
28
Ls min.
24
SW
4
T
2,5
UNSPSC Code
31161502
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Steel grade 8.8, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black) or electro zinc-plated.
Steel grade 12.9, bright (black).
Note
M18 as per DIN 912.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought