Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Socket head screw
Version 1
with hexagon socket
Version 2
tapped through thread
DIN
DIN 912
Product type
screw
Main material
steel
Surface finish body
bright (black)
B=Thread length
50
D=Thread
M5
G=thread / for thread
M5
L=Length
50
SW=key width
4
DK
8,5
Grade
8.8
K
5
Kind of fastening
hexagon socket
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel grade 8.8, bright (blackened) or electro zinc-plated.
Stainless steel A2-70, bright
Stainless steel A4-70, bright
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought