Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Adjustable spacer
Version 1
hygienic design
Version 2
with seal
Main material
stainless steel
Surface finish body
not polished
Component material
thermoplastic
Component colour
ultramarine RAL 5002
D1=Diameter
20
D2=Diameter
19,74
D=Thread
M8
H
2,5
L max.
85
L min.
65
L1
52,1
SW1
13
SW2
9
Steel code
1.4404
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The Hygienic DESIGN spacer was specially developed for use in food-processing facilities. The distance between two components can be infinitely adjusted to the required length using a spanner. Special emphasis has been placed on the cleaning-optimised geometry and a surface finish of Ra ≤ 0.8 µm. The sealing washer made from foodstuff conform plastic is exchangeable.
Material

Spacer: stainless steel 1.4404.
Seal ring: EUl0/2011 and FDA conform thermoplastic (POM).
Shaft seal: 75 EPDM 295.

Version
Spacer: unpolished stainless steel.
Sealing washer: RAL5002 - Ultramarine blue (POM).
Shaft seal: 75 EPDM 295 - black.
Note
The contact face for the sealing washer must ideally be flat and perpendicular to the threaded hole and have a surface finish of Ra ≤ 0.8 µm. Sealing ring is unsuitable for acidic cleaning (pH < 4) and oxidising agents. The suitability of the Hygienic DESIGN spacer sleeves for the respective application must be checked by the user. Depending on the loads and external influences (temperature, cleaning media, product media), the sealing washer should be inspected regularly and replaced if necessary.
Temperature range
-20 °C to +100 °C (POM).
Advantages
Infinitely adjustable spacing.
Exchangeable sealing washer.
Foodstuff conform material.
Cleaning optimised geometry.
On request
Special lengths.
Drawing reference
1) Sealing washer
2) Shaft seal
Accessory
Sealing washer 07301.
Hexagon bolt 07170-11.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought