Spacer disc ground QT steel tempered, black oxidised 07523-08003
- Ground height dimension
- Increased strength
Sales unit
€10.54
plus sales tax
Added to your shopping cart
Designation
Spacer disc
Version 1
ground
Product type
washer
Main
material
QT steel
Surface finish
body
tempered, black oxidised
D1=Internal diameter
9
D2=Outside diameter
24
G=thread / for thread
M8
H=Height
3
Kind of fastening
bore
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel.
Version
Tempered, black oxidised.
Contact faces ground.
Contact faces ground.
Note
The spacing washer is used to alter the clamping range of hook clamps and hook clamp holders. When a spacing washer is inserted between the base and the hook holder or riser cylinder it prevents damage to the support face.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.