Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Conical seat
DIN
DIN 6319
Form
D
Product type
Conical seat
Main material
stainless steel
Surface finish body
bright
D1=Internal diameter
49
D2=Outside diameter
78
G=thread / for thread
M42
H=Height
18
D5
70
H2
29
Kind of fastening
bore
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Mild steel or stainless steel.
Version
Case-hardened steel, manganese-phosphated.
Case-hardened depth (450 HV 1) 0.2+0.2.
Surface hardness (550 + 100) HV 10

Stainless steel, bright.
Note
Conical seat Form G should be used over slots.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought