Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Conical seat
DIN
DIN 6319
Form
G
Product type
Conical seat
Main material
QT steel
Surface finish body
tempered
D1=Internal diameter
12
D2=Outside diameter
30
G=thread / for thread
M10
H=Height
5
D5
18,5
H2
7,3
Kind of fastening
bore
Load rating max. kN (static load only)
26
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel or stainless steel.
Version
QT steel, tempered (350 + 80) HV 30.
Stainless steel, bright.
Note
Conical seat Form G should be used over slots.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought