spherical washer and conical seat combined steel case-hardened 07420-10-061
- Quick and easy assembly
- Captive
- Swivel range max. 4°
Sales unit
€5.21
plus sales tax
Added to your shopping cart
Designation
spherical washer and conical seat
Version 1
combined
DIN
similar to DIN 6319
Main
material
steel
Surface finish
body
case-hardened
Component
material
steel
Surface finish
component
tempered
D1
6,4
D2
7,4
D3
13
G
M6
H
7
Load rating
max. kN
(static load only)
9
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or stainless steel 1.4301.
Version
Spherical washer steel, case-hardened, hardening depth min. 0.2 mm.
Conical seat steel, hardened and tempered.
Conical seat steel, hardened and tempered.
Note
Spherical washer and conical seat form a firmly connected and captive unit. Quick and easy assembly.
The overall height is greater than the individual parts in accordance with DIN 6319.
The overall height is greater than the individual parts in accordance with DIN 6319.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.