Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Split pin
DIN EN ISO
DIN EN ISO 1234
Main material
steel
Surface finish body
galvanised
D=bore diameter
1,2
A min.
1,25
B
3
C max.
2
D1 max.
1
L
12
UNSPSC Code
31161603
for screw Ø
4-5
for screws
4,5-5,5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel or stainless steel 1.4310.

Version
Steel galvanised.
Stainless steel bright.
Note
Split pins are used in machine construction and automotive engineering as retaining elements. They are often used for securing castle nuts. After the split pin is pushed through a hole, the ends are bent over to ensure a secure lock.

The split pin can be shortened. As a rule, the split pin should be roughly double the length of the hole.

As the material structure can weaken through bending and straightening, the split pins should not be reused after they have been removed from the hole.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought