Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Flat-head screw
Version 1
with tolerance compensation
Form
A
Form definition
with external thread
Main material
steel
Surface finish body
electro zinc-plated
D1=Pin diameter
8,5
D=Thread
M6
L=thread length
8
D2
15
D4 max.
11
E
1
H
5
H1
10
Max. permitted axial force N
4900
SW
5
Tightening torque max. Nm
7,5
UNSPSC Code
31161502
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
no
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The floating joint unit is a bolt for connecting two components, that permits a desired movement of those components in relation to each other.

The floating joint unit is mainly used when:

- a temperature change alters the dimensions of a component
- assembly inaccuracies occur
- manufacturing tolerances must be compensated for
- the position of the components varies due to dynamic loads
Material
Bolt steel.
Plain bearing high-performance bearing polymer.
O-ring NBR.
Version
Bolt electro zinc-plated.
Note
The floating joint unit consists of three components. Bolt, plain bearing and O-ring.

The plain bearing compresses the O-ring when the bolt is screwed into the hole. This occurs by max.the dimension X. The plain bearing will now be seated under the bolt head. The travel is accordingly limited by the installation dimension H +0.2. A floating support is thus always guaranteed.
Temperature range
-20 °C to +80 °C.
Assembly
Note on the specified torque:
The torques refer to screwing into steel components. When installing in softer materials, the indentation (setting) of the shaft diameter D2 must be taken into account. A lower torque should be used here. Glue the bolt in place to prevent loosening with lower torques.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought