Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Stud
DIN
DIN 6379
Product type
Grub screw
Main material
QT steel
Surface finish body
tempered
Main colour
black
D=Thread
M36
G=thread / for thread
M36
L=Length
250
B1
51
B2
160
Grade
8.8
Kind of fastening
thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Thread rolled.
M6-M12 tempered to 10.9, black.
M14-M36 tempered to 8.8, black.
Note
Permissible load: see Technical Information.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought