Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
T-Nut
Version 1
for T-slot
Product type
nut
Main material
steel
Surface finish body
galvanised
D=Thread
M5
G=thread / for thread
M5
H=Height
8,8
B
9,7
H1
5,8
H2
3
Kind of fastening
thread
L1
19
N
9,7
Slot width
10
Type
B
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Galvanised.
Note
Universal fastening element. The T-nut is twisted into the profile slot and so can be subsequently inserted into existing systems. The serrations break through the anodised film and creates a secure, electrical conductive connection.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought