Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Screw
Version 1
for T-slot
DIN
DIN 787
Product type
screw
Main material
QT steel
Surface finish body
tempered
Main colour
black
B=Thread length
70
BN=For slot
28
D1=Thread
M24
G=thread / for thread
M24
L=Length
100
A
27,7 -0,3/-0,6
E1/E2
44
Grade
8.8
K
18
Kind of fastening
T-slot
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Forged and milled, rolled thread.
M6-M12 tempered to 10.9, black.
M14-M36 tempered to 8.8, black.
Note
Permissible load: see Technical Information.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought