Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Tapped plate
Version 1
System 28
Main material
steel
Surface finish body
electro zinc-plated
D=Thread
M5
C
13
H
4
L1
27,2
UNSPSC Code
31162400
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The tapped plates have been specially developed for use with mounting rails.
Material
Steel.
Version
electro zinc-plated.
Note
Tapped plates are used in conjunction with mounting rails. The tapped plates can be inserted into the mounting rail slot and precisely positioned.

When a screw or threaded rod is screwed in, the tapped plates wedge into the profile and create a quick and economical connection without the need for extra securing nuts.

Suitable for System 28 mounting profiles (28/15 and 28/28).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought