Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Threaded rod
Version 1
RH thread
DIN
DIN 976-1
Product type
Threaded rod
Main material
steel
Surface finish body
galvanised
B=Thread length
1000
D=Thread
M4
G=thread / for thread
M4
L=Length
1000
Grade
8.8
Kind of fastening
thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Steel or stainless steel A2.
Version
Grade 4.6, galvanised.
Grade 8.8 bright or galvanised.
Bright stainless steel.
Note
Threaded rods are only available in 1000 mm lengths.
Threaded rods size M3 and M4 may be slightly bent when delivered.

The blank version may, for technical reasons have a grey to black surface.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought