Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Washer
Version 1
high form
DIN
DIN 7349
Main material
steel
Surface finish body
bright
For=For screws
M5
D1
5,3
D2
15
H
2
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel galvanised or bright.
Stainless steel A2, bright.
Stainless steel A4, bright.
Note
Washers for bolts with heavy-duty clamping sleeves are DIN standard washers. They are suitable for bolts that are machined with heavy-duty clamping sleeves, as they are exceptionally thick.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought