Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Washer
DIN
DIN 6340
Product type
washer
Main material
steel
Surface finish body
tempered
D1=Internal diameter
6,4
D2=Outside diameter
17
G=thread / for thread
M6
H=Height
3
Kind of fastening
bore
Version
steel
for screw
M6
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel or EN AW-7022
Version
Stamped steel: pressed flat and tempered to 1200-1400 N/mm², black.
Turned steel: black oxidised.
Turned aluminium: anodised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought