Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Washer
DIN
DIN 9021
Product type
washer
Main material
steel
Surface finish body
electro zinc-plated
For=For screws
M3
G=thread / for thread
M3
D1
3,2
D2
9
H
0,8
Kind of fastening
bore
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel electro zinc-plated, hardness
D1 ≤ 14 = 140 HV.
D1 > 17 = 100 HV.
Stainless steel A2, bright.
Stainless steel A4, bright.
Note
The pulleys have an OD of D2 = ~3 × D1.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought