Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Washer
Main material
mild steel
D=diameter
30
H=Height
4
D1
5,5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Washers low carbon steel 1.7139.
Version
case-hardened.
Note
The washers for countersunk screws are components that can be used in tool and die making. They can be used to optimise the connection between countersunk screws and the workpiece by providing stability, alignment and fastening strength.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought