Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Washer
Version 1
Thread lock
Version 2
Standard
DIN
DIN 25201
Product type
washer
Main material
steel
Surface finish body
galvanised
D1=Internal diameter
17
D2=Outside diameter
25,4
For=For screws
M16
G=thread / for thread
M16
H=Height
3,4
Kind of fastening
bore
Packaging unit
1 kos = 1 par
for screws inch
5/8
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel or stainless steel.
Version
Steel galvanised, hardness ≥ 465 HV 1.
Stainless steel hardness ≥ 520 HV 0.05.
Note
These lock washers ensure that bolts and screws subjected to transverse loads, chattering or vibrations do not work loose. A joint is also secure at low levels of tension. If the bolt (nut) tends to loosen independently in bolted joints under dynamic stress, the bolt (nut) carries its positive-locking washer with it, the sloped surfaces of which run directly up against the angled surfaces of the counter-washer. In other words, the more a bolted joint tries to loosen itself, the more securely the wedge action of the washer blocks the attempt.

Supplied glued together in pairs.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought