Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hoist pin
Version 1
VDI3366
Main material
steel
D1=Diameter
40
L=Length
140
A
18
A1
54
B
50
D2
23
D3
33
G for socket head screw
M20x60
L2
10
L3
40
Permissible load kg
3200
T
21,5
T1
12
UNSPSC Code
27111701
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel 1.1191 (CK45). Tensile strength ≈700 N/mm².
Version
Black oxidised.
Note
Hoist pins acc. to VDI 3366.

As a rule, there should always be four hoist pins fitted. When using four hoist pins, it should be ensured that two hoist pins carry the entire weight of the tool. Thus, when rotating the tool, the load can be distributed across two hoist pins.

Supplied with cap screws.
Drawing reference
1) kg max.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought