Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
hoist screw
Version 1
VDI3366
Main material
steel
D1=Diameter
16
D2=Thread
M16
L1=thread length
28
L=Length
58
L2
5
L3
20
Permissible load kg
320
SW
24
UNSPSC Code
27111701
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel 1.1191 (CK45). Tensile strength ≈700 N/mm².
Version
Black oxidised.
Note
Hoist screws acc. to VDI 3366.

As a rule, there should always be four hoist screws fitted. When using four hoist screws, it should be ensured that two hoist screws carry the entire weight of the tool. Thus, when rotating the tool, the load can be distributed across two hoist screws.
Drawing reference
1) kg max.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought