Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hoist ring
Main material
QT steel
D=Thread
M10
B
38
D1
50,5
H
51
L
20
L1
63
S
9,5
Tightening torque Nm
5,88
UNSPSC Code
31162800
max. permissible load kg
500
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Black oxidised.
Note
Every lifting ring undergoes an additional visual inspection after load testing (5x safety factor).
A safety data sheet for installation is included with every lifting ring.
Do not use spacer washers between the bush flange and support surface.
Tighten the screws to the stated torque and check and re-tighten regularly. After installation check if the ring swivels and turns freely in all directions.
Lift with care! Avoid impacts!
In no event must the permissible load stamped on the lifting ring be exceeded.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought