Ring bolt revolving steel yellow plastic-coated 07695-24361
- Application sectors: machine and fixture construction, toolmaking, logistics, material handling
- 100% electromagnetic crack testing
- 4x safety factor
- Force axis adjustable, lateral slinging up to 90°
- Application temperature: -20°C to +100°C
Sales unit
€88.26
plus sales tax
Added to your shopping cart
Designation
Ring bolt
Version 1
revolving
Version 2
with hex key
Main
material
steel
Surface finish
body
plastic-coated
Main
colour
yellow
Component
colour
black
D=Thread
M24
D1
48
D2
84
D3
52
D4
76
H
91
Kind of fastening
screw-on
L
36
Permissible
load
kg
3200
S
19
S1
18
SW
14
Steel code
1.6541
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Ring 1.6541 steel.
Screw steel.
Screw steel.
Version
Ring forged and high tensile tempered.
100% electromagnetic crack tested per EN 1677-1, 4x safety factor.
Plastic-coated.
Thread grade 10.9.
100% electromagnetic crack tested per EN 1677-1, 4x safety factor.
Plastic-coated.
Thread grade 10.9.
Note
In contrast to DIN 580 ring bolts this ring bolt is rotatable, therefore the load direction is adjustable and unintended tightening or loosening is negated.
– 4x safety factor
– lateral loading up to 90° is possible
– ring can rotate 360° with tightened screw
The listed load values apply for a minimum screw length of 1x nominal thread diameter in steel with a minimum tensile strength of 363 N/mm², at an application temperature of -20 °C to +100 °C.
– 4x safety factor
– lateral loading up to 90° is possible
– ring can rotate 360° with tightened screw
The listed load values apply for a minimum screw length of 1x nominal thread diameter in steel with a minimum tensile strength of 363 N/mm², at an application temperature of -20 °C to +100 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.