Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Ring bolt
Version 1
revolving
Main material
stainless steel
Surface finish body
bright
Component material
stainless steel
Surface finish component
bright
D=Thread
M20
H=Height
75
L=thread length
30
SW=key width
12
D1
40
D2
70
D3
44
D4
60
H1
7
Kind of fastening
screw-on
Permissible load kg
2000
S
16
S1
15
Steel code
1.4462
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Ring stainless steel $s14462..
Screw stainless steel $s14462..

Version
Ring is forged and high-strength tempered.
100% electromagnetic crack testing per EN 1677-1, 4x safety factor.
Note
In contrast to DIN 580 ring bolts, the ring is pivot mounted, therefore the direction of force is adjustable and unintended under or over tightening is precluded.

- 4x safety factor
- Ring body 360° rotatable with tightened screw

The nominal load capacity is visibly indicated on the ring bolt. This applies to the most unfavourable load rating (see table). The test load is 2.5 times the maximum permissible load. The specified WLL should not be exceeded.
With captive but removable hex socket screw bolt. The ring bolts are DGUV-approved.

The ring bolts contain a digital RFID chip with an embedded certificate for serial traceability.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought