Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Threaded lifting pin
Main material
stainless steel
Surface finish body
manganese-phosphated
D1=Thread
M10
L1=shaft length
14
D2
8,35
D5
21,5
F1 kN
3,9
F2 kN
1,5
F3 kN
1,5
L10
10
L2
20
L3
25,7
L4
36
L5
27
L6
30
L7
49
L8
87,5
L9
21,5
UNSPSC Code
27111702
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6b-II
~ TSCA 6(H) conformity
yes

Description

Material

Pin stainless steel 1.4542.
Shackle stainless steel 1.4571.
Threaded element stainless steel 1.4542.
Push button aluminium.
Spring stainless steel.

Version
Pin precipitation hardened.
Threaded element precipitation hardened.
Push button orange anodised.
Note
Threaded hoist pins are used as a quick and simple lifting element with a swivelling shackle.
The threaded segment is unlocked by pressing the push button, and the threaded pin can then be inserted into or removed from the tapped hole. When the push button is released, the threaded segment locks securely. This eliminates time-consuming screwing in and unscrewing as by e.g. ring bolts.

The shackle can swivel through 180°. The safety strap on the shackle prevents the push-button being unintentionally pressed during linear tension.

The prerequisite for use is a precision tapped hole in a material with the appropriate strength.

Detailed operating instructions are enclosed with each threaded hoist pin.

Corrosion protected and weather resistant.

TÜV certified.

The specifications X min., F1, F2 and F3 are tested as per DIN EN 13155 with a test load equal to 3 times the nominal load.
Temperature range
max. +250 °C.
Assembly
Installing:
1. Press the button and keep it pressed.
2. Insert the threaded hoist pin.
3. Release the button (the button should pop back out again).
4. Screw the threaded hoist pin in by hand until it lays completely on the contact face.
5. It should be ensured that the threaded segment is engaged in the receiving thread.

Removing:
1. Rotate the threaded hoist pin ca. a quarter turn anti-clockwise
2. Press the button and keep it pressed.
3. Remove the threaded hoist pin.
4. Release the button.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought