Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Lifting ring
Version 1
Swivelling
Version 2
without spring strip
Main material
steel
Surface finish body
plastic-coated
Main colour
red
Surface finish component
bright
B=Weld-on width
55
B1
50
H
48
H1
57
Kind of fastening
weldable
L
108
L1
60
Permissible load kg
5300
S
22
Steel code
1.6541
Weld seam
HV 12 + a4
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Eye 1.6541 steel.
Welding block, S355JR steel.
Version
D-ring forged, high tensile tempered, red plastic coated.
Welding block forged, high tensile tempered, bright.
Note
Weld-on D-rings enable quick installation.

They offer a compact design and can be loaded from all sides, with 4x safety factor against breakage.

The welding block is forged from easy to weld S355JR (St 52-3). The small knobs serve as spacers for the air gap required for fillet welding (ca. 3 mm).
The load data given in the table is clearly marked on the welding block, they apply to worst scenario cases for the lifting type shown.

Welding must be carried out by a proficient welder certified to EN 287-1.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought