Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Nut
Version 2
long
Product type
for T-slot
Main material
QT steel
B=Width
15
D=Thread
M8
H=Height
12
L=Length
30
B1
9,7
Grade
10
H1
6
Slot width
10
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Tempered to 10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought