Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
T-Slot key
Product type
for T-slot
Main material
QT steel
B=Width
65
H=Height
52
L=Length
65
B1
41,6
H1
26
Slot width
42
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

High carbon steel or stainless steel 1.4305.

Note
These blanks can be used to cost-effectively produce T-slot nuts with non-standard threads.

Due to the heat treatment process, tempered screws may have a dark or black surface appearance. This is due to technical reasons and does not constitute a quality defect.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought